51.8.17 AFEC Channel Differential Register

This register can only be written if the WPEN bit is cleared in the AFEC Write Protection Mode Register.

Name: AFEC_DIFFR
Offset: 0x60
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     DIFF11DIFF10DIFF9DIFF8 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 DIFF7DIFF6DIFF5DIFF4DIFF3DIFF2DIFF1DIFF0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11 – DIFFx Differential Inputs for Channel x

ValueDescription
0

Single-ended mode.

1

Fully differential mode.