51.8.16 AFEC Channel Gain Register

This register can only be written if the WPEN bit is cleared in the AFEC Write Protection Mode Register.

Name: AFEC_CGR
Offset: 0x54
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 GAIN11[1:0]GAIN10[1:0]GAIN9[1:0]GAIN8[1:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 GAIN7[1:0]GAIN6[1:0]GAIN5[1:0]GAIN4[1:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 GAIN3[1:0]GAIN2[1:0]GAIN1[1:0]GAIN0[1:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0:1, 2:3, 4:5, 6:7, 8:9, 10:11, 12:13, 14:15, 16:17, 18:19, 20:21, 22:23 – GAINx Gain for Channel x

Gain applied on input of Analog Front-End.

See section AFEC Channel Differential Register for a description of DIFFx.

GAINxGain Applied
DIFFx = 0DIFFx = 1
01

1

1

2

2

2

4

4

34

4