51.8.18 AFEC Channel Selection Register
| Name: | AFEC_CSELR |
| Offset: | 0x64 |
| Reset: | 0x00000000 |
| Property: | Read |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CSEL[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – CSEL[3:0] Channel Selection
| Value | Description |
|---|---|
| 0–11 | Selects the channel to be displayed in AFEC_CDR and AFEC_COCR. To be configured with the appropriate channel number. |