51.8.21 AFEC Temperature Sensor Mode Register

This register can only be written if the WPEN bit is cleared in the AFEC Write Protection Mode Register.

Name: AFEC_TEMPMR
Offset: 0x70
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   TEMPCMPMOD[1:0]   RTCT 
Access R/WR/WR/W 
Reset 000 

Bits 5:4 – TEMPCMPMOD[1:0] Temperature Comparison Mode

ValueNameDescription
0 LOW

Generates an event when the converted data is lower than the low threshold of the window.

1 HIGH

Generates an event when the converted data is higher than the high threshold of the window.

2 IN

Generates an event when the converted data is in the comparison window.

3 OUT

Generates an event when the converted data is out of the comparison window.

Bit 0 – RTCT Temperature Sensor RTC Trigger Mode

ValueDescription
0

The temperature sensor measure is not triggered by RTC event.

1

The temperature sensor measure is triggered by RTC event (if TRGEN = 1).