51.8.25 AFEC Correction Select Register

This register can only be written if the WPEN bit is cleared in the AFEC Write Protection Mode Register.

Name: AFEC_COSR
Offset: 0xD0
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        CSEL 
Access R/W 
Reset 0 

Bit 0 – CSEL  Sample & Hold unit Correction Select

Selects the Sample & Hold unit to be displayed in the AFEC_CVR.

0 = Select lower channels

1 = Select upper channels