51.8.13 AFEC Interrupt Status Register

Name: AFEC_ISR
Offset: 0x30
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
  TEMPCHG   COMPEGOVREDRDY 
Access RRRR 
Reset 0000 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     EOC11EOC10EOC9EOC8 
Access RRRR 
Reset 0000 
Bit 76543210 
 EOC7EOC6EOC5EOC4EOC3EOC2EOC1EOC0 
Access RRRRRRRR 
Reset 00000000 

Bit 30 – TEMPCHG Temperature Change (cleared on read)

ValueDescription
0

No comparison match (defined in AFEC_TEMPCMPR) occurred since the last read of AFEC_ISR.

1

The temperature value reported on AFEC_CDR (AFEC_CSELR.CSEL = 11) has changed since the last read of AFEC_ISR, according to what is defined in the Temperature Mode register (AFEC_TEMPMR) and the Temperature Compare Window register (AFEC_TEMPCWR).

Bit 26 – COMPE Comparison Error (cleared by reading AFEC_ISR)

ValueDescription
0

No comparison error since the last read of AFEC_ISR.

1

At least one comparison error has occurred since the last read of AFEC_ISR.

Bit 25 – GOVRE General Overrun Error (cleared by reading AFEC_ISR)

ValueDescription
0

No general overrun error occurred since the last read of AFEC_ISR.

1

At least one general overrun error has occurred since the last read of AFEC_ISR.

Bit 24 – DRDY Data Ready (cleared by reading AFEC_LCDR)

ValueDescription
0

No data has been converted since the last read of AFEC_LCDR.

1

At least one data has been converted and is available in AFEC_LCDR.

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11 – EOCx End of Conversion x (cleared by reading AFEC_CDRx)

ValueDescription
0

The corresponding analog channel is disabled, or the conversion is not finished. This flag is cleared when reading the AFEC_CDR if the CSEL bit is programmed with ‘x’ in the AFEC_CSELR.

1

The corresponding analog channel is enabled and conversion is complete.