51.8.24 AFEC Sample & Hold Mode Register
This register can only be written if the WPEN bit is cleared in the AFEC Write Protection Mode Register.
| Name: | AFEC_SHMR |
| Offset: | 0xA0 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DUAL11 | DUAL10 | DUAL9 | DUAL8 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DUAL7 | DUAL6 | DUAL5 | DUAL4 | DUAL3 | DUAL2 | DUAL1 | DUAL0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11 – DUALx Dual Sample & Hold for Channel x
| Value | Description |
|---|---|
| 0 |
Single Sample-and-Hold mode. |
| 1 |
Dual Sample-and-Hold mode. |