Pin Allocation Tables

Table . 14/16-Pin Allocation Table
I/O14-pin PDIP/SOIC/TSSOP16-pin UQFNADCReferenceComparatorNCODACDSMTimersCCPPWMCWGMSSPZCDEUSARTCLCCLKRInterruptsPull-upBasic
RA01312ANA0—C1IN0+—DAC1OUT1MDSRC(1)————SS2(1)————IOCA0Y

ICDDAT
ICSPDAT

RA11211ANA1ADCVREF+

C1IN0
C2IN0-

—DAC1VREF+——————————IOCA1Y

ICDCLK
ICSPCLK

RA21110ANA2ADCVREF-——DAC1VREF-—T0CKI(1)CCP3IN(1)—

CWG1IN(1)
CWG2IN(1)

—ZCD1———IOCA2YINT(1)
RA343——————T6IN(1)————————IOCA3Y

MCLR
VPP

RA432ANA4—————

T1G(1)
SMT1WIN(1)

————————IOCA4Y

CLKOUT
SOSCO
OSC2

RA521ANA5—————

T1CKI(1)

T2IN(1)

SMT1SIG(1)

——————CLCIN3(1)—IOCA5Y

CLKIN

SOSCI

OSC1

RC0109ANC0—C2IN0+———T5CKI(1)———

SCK1(1)

SCL1(1,3,4)

————IOCC0Y—
RC198ANC1—

C1IN1-

C2IN1-

———T4IN(1)CCP4IN(1)——

SDI1(1)

SDA1(1,3,4)

——CLCIN2(1)—IOCC1Y—
RC287

ANC2

ADACT(1)

—

C1IN2-

C2IN2-

——MDCARL(1)—————————IOCC2Y—
RC376ANC3—

C1IN3-

C2IN3-

———T5G(1)CCP2IN(1)——SS1(1)——CLCIN0(1)—IOCC3Y—
RC465ANC4—————T3G(1)———

SCK2(1,5)

SCL2(1,3,4,5)

—CK1(1,3)CLCIN1(1)—IOCC4Y—
RC554ANC5————MDCARH(1)T3CKI(1)CCP1IN(1)——

SDI2(1,5)

SDA2(1,3,4,5)

—

RX1(1)

DT1(1,3)

——IOCC5Y—
VDD116—————————————————VDD
VSS1413—————————————————VSS
OUT(2)——ADCGRDA—C1OUTNCO1OUT—DSM1OUTTMR0OUTCCP1OUTPWM6OUT

CWG1A

CWG2A

SDO1

SDO2

—DT1(3)CLC1OUTCLKR———
——ADCGRDB—C2OUT————CCP2OUTPWM7OUT

CWG1B

CWG2B

SCK1

SCK2

—CK1(3)CLC2OUT————
—————————CCP3OUT—

CWG1C

CWG2C

SCL1(3)

SCL2(3)

—TX1CLC3OUT————
—————————CCP4OUT—

CWG1D

CWG2D

SDA1(3)

SDA2(3)

——CLC4OUT————
Table . 20-Pin Allocation Table
I/O20-pin PDIP/SOIC/SSOP20-pin UQFNADCReferenceComparatorNCODACDSMTimersCCPPWMCWGMSSPZCDEUSARTCLCCLKRInterruptsPull-upBasic
RA01916ANA0—C1IN0+—DAC1OUT1——————————IOCA0Y

ICDDAT/

ICSPDAT

RA11815ANA1ADCVREF+

C1IN0-

C2IN0-

—DAC1VREF+MDSRC(1)————SS2(1)————IOCA1Y

ICDCLK/

ICSPCLK

RA21714ANA2ADCVREF-——DAC1VREF-—T0CKI(1)——

CWG1IN(1)

CWG2IN(1)

—ZCD1—CLCIN0(1)—IOCA2YINT(1)
RA341———————————————IOCA3Y

MCLR

VPP

RA4320ANA4—————

T1G(1)

SMT1WIN(1)

CCP4IN(1)———————IOCA4Y

CLKOUT

SOSCO

OSC2

RA5219ANA5—————

T1CKI(1)

T2IN(1)

SMT1SIG(1)

————————IOCA5Y

CLKIN

SOSCI

OSC1

RB41310ANB4—————T5G(1)———

SDI1(1)

SDA1(1,3,4)

——CLCIN2(1)—IOCB4Y—
RB5129ANB5——————CCP3IN(1)——

SDI2(1,5)

SDA2(1,3,4,5)

—

RX1(1)

DT1(1,3)

CLCIN3(1)—IOCB5Y—
RB6118ANB6—————————

SCK1(1)

SCL1(1,3,4)

————IOCB6Y—
RB7107ANB7—————T6IN(1)———

SCK2(1,5)

SCL2(1,3,4,5)

—CK1(1,3)——IOCB7Y—
RC01613ANC0—C2IN0+———

T3CKI(1)

T3G(1)

————————IOCC0Y—
RC11512ANC1—

C1IN1-

C2IN1-

————————————IOCC1Y—
RC21411

ANC2

ADACT(1)

—

C1IN2-

C2IN2-

——MDCARL(1)T5CKI(1)————————IOCC2Y—
RC374ANC3—

C1IN3-

C2IN3-

————CCP2IN(1)—————CLCIN1(1)—IOCC3Y—
RC463ANC4——————————————IOCC4Y—
RC552ANC5————MDCARH(1)T4IN(1)CCP1IN(1)———————IOCC5Y—
RC685ANC6—————————SS1(1)————IOCC6Y—
RC796ANC7——————————————IOCC7Y—
VDD118—————————————————VDD
VSS2017—————————————————VSS
OUT(2)——ADCGRDA—C1OUTNCO1OUT—DSM1OUTTMR0OUTCCP1OUTPWM6OUT

CWG1A

CWG2A

SDO1

SDO2

—DT1(3)CLC1OUTCLKR———
——ADCGRDB—C2OUT————CCP2OUTPWM7OUT

CWG1B

CWG2B

SCK1

SCK2

—CK1(3)CLC2OUT————
—————————CCP3OUT—

CWG1C

CWG2C

SCL1(3)

SCL2(3)

—TX1CLC3OUT————
—————————CCP4OUT—

CWG1D

CWG2D

SDA1(3)

SDA2(3)

——CLC4OUT————
Note:
  1. Default peripheral input. Input can be moved to any other pin with the PPS input selections registers.
  2. All pin outputs default to PORT latch data. Any pin can be selected as a digital peripherals output with the PPS output selection registers.
  3. These peripheral functions are bidirectional. The output pin selections must be the same as the input pin selections.
  4. These pins are configured for I2C logic levels; clock and data signals may be assigned to any of these pins. Assignments to the other pins (e.g., RA5) will operate, but logic levels will be standard TTL/ST as selected y the INLVL register.