Operating Characteristics
- Operating Voltage Range:
- 1.8V to 3.6V (PIC16LF184XX)
- 2.3V to 5.5V (PIC16F184XX)
- Temperature Range:
- Industrial: -40°C to 85°C
- Extended: -40°C to 125°C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.