10 Resets
There are multiple ways to reset this device:
- Power-on Reset (POR)
- Brown-out Reset (BOR)
- Low-Power Brown-out Reset (LPBOR)
- MCLR Reset
- WDT Reset
RESETinstruction- Stack Overflow
- Stack Underflow
- Programming mode Exit
To allow VDD to stabilize, an optional Power-up Timer can be enabled to extend the Reset time after a BOR or POR event.
A simplified block diagram of the on-chip Reset circuit is shown in the block diagram below.
Note: See the “BOR Operating
Conditions” table for BOR Active conditions.