15 IOC - Interrupt-On-Change
All pins on all ports can be configured to operate as Interrupt-On-Change
(IOC) pins. An interrupt can be generated by detecting a signal that has either a rising
edge or a falling edge. Any individual pin, or combination of pins, can be configured to
generate an interrupt. The interrupt-on-change module has the following features:
- Interrupt-on-Change enable
- Individual pin configuration
- Rising and falling edge detection
- Individual pin interrupt flags
Figure 15-1 is a block diagram of the IOC module.