Jump to main content
Analog Peripherals
- 12-Bit Analog-to-Digital Converter with Computation
(ADC2):
- Up to 140 ksps
- Up to 17 external channels
- Conversion available during Sleep
- Automated post-processing
- Automated math functions on input signals:
- Averaging, filter calculations, oversampling and
threshold comparison
- Integrated charge pump for
low-voltage operation
- CVD support
- Zero-Cross Detect (ZCD):
- AC high-voltage zero-crossing detection
- Synchronized switching control and timing
- Temperature Sensor Circuit
- Comparator:
- Two
comparators
- Fixed Voltage Reference at
(non)inverting input(s)
- Comparator outputs externally
accessible
- Digital-to-Analog Converter (DAC):
- 5-bit resolution, rail-to-rail
- Positive reference selection
- Unbuffered I/O pin output
- Internal connections to ADC2 and
comparators
- Fixed Voltage Reference with 1.024V, 2.048V and 4.096V Output
Levels