6 NVM - Nonvolatile Memory Control
Nonvolatile Memory (NVM) is separated into two types: Program Flash Memory (PFM) and Data EEPROM Memory.
NVM is accessible by using both the FSR and INDF registers, or through the NVMREG register interface.
The write time is controlled by an on-chip timer. The write/erase voltages are generated by an on-chip charge pump rated to operate over the operating voltage range of the device.
NVM can be protected in two ways, by either code protection or write protection.
Code protection (CP bit in the CONFIG5) disables access, reading and writing to both PFM and Data EEPROM Memory via external device programmers. Code protection does not affect the self-write and erase functionality. Code protection can only be reset by a device programmer performing a Bulk Erase to the device, clearing all nonvolatile memory, Configuration bits and User IDs.
Write protection prohibits self-write and erase to a portion or all of the NVM, as defined by the WRTSAF, WRTD, WRTC, WRTB, and WRTAPP bits of CONFIG4. Write protection does not affect a device programmer’s ability to read, write, or erase the device.