Flexible Oscillator Structure
- High-Precision Internal Oscillator:
- Software-selectable frequency range up to 32 MHz
- ±2% at calibration (nominal)
- 4x PLL for Use with External Sources:
- Up to 32 MHz (4-8 MHz input)
- 2x PLL for Use with the HFINTOSC:
- Up to 32 MHz
- Low-Power Internal 31 kHz Oscillator (LFINTOSC)
- External 32.768 kHz Crystal Oscillator (SOCS)
- External Oscillator Block with:
- Three Crystal/Resonator modes up to 20 MHz
- Three External Clock modes up to 32 MHz
- Fail-Safe Clock Monitor:
- Detects clock source failure
- Oscillator Start-up Timer (OST):
- Ensures stability of crystal oscillator sources