23 CCP/PWM Timer Resource Selection
Each CCP/PWM module has an independent timer selection which can be accessed using the CxTSEL or PxTSEL bits in the CCPTMRS0 and/or CCPTMRS1 registers. The default timer selection is Timer1 when using Capture/Compare mode and Timer2 when using PWM mode in the CCPx module. The default timer selection for the PWM module is always Timer2.