4.1.1.1.3 Z-Wave Data Length Variable

Name: g_zWaveCr. bLenth
Offset: 0x04D2
Reset: 0x00
Property: Read/Write

Bit 76543210 
 Length[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – Length[7:0] Z-Wave Data Length Variable

TX: In case of transmission, this variable defines the length of the application data (MAC Service Data Unit (MSDU)/Data Link Protocol Data Unit (DLPDU)) to be sent from the data buffer. The value must be written prior setting bit g_zWaveCr.SD.

RX: In case of reception, this variable defines the length of the complete RX telegram (Physical Layer Service Data Unit (PSDU)/MPDU), which was received in the data buffer.