4.1.1.1.2 Z-Wave User Control Variable 2

Name: g_zWaveCr. bUserControl2
Offset: 0x04D1
Reset: 0x00
Property: Read/Write

Bit 76543210 
      SendNifReloadEepStartTempMeas 
Access R/WR/WR/W 
Reset 000 

Bit 2 – SendNif Send Node Information Frame

Writing a logic ‘1’ to this bit starts a transmission of the node information frame. The bit is automatically cleared after starting the transmission.

Bit 1 – ReloadEep Reload EEPROM Variables

Writing a logic ‘1’ to this bit starts a reload of the Z-Wave related EEPROM variables (g_nodeInfo). The bit is automatically cleared after reloading the EEPROM variables.

Bit 0 – StartTempMeas Start Temperature Measurement

Writing a logic ‘1’ to this bit starts the temperature measurement and sends out a report command afterwards. The bit is automatically cleared after starting the temperature measurement.