4.1.1.1.4 Z-Wave Destination Node ID Variable
| Name: | g_zWaveCr. bDestNodeId |
| Offset: | 0x04D3 |
| Reset: | 0x00 |
| Property: | Read/Write |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DestNodeId[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – DestNodeId[7:0] Z-Wave Destination Node ID Variable
TX: In case of transmission, this variable defines the destination node ID
sent in the MPDU header. The value must be written prior setting bit
g_zWaveCr.SD.
RX: In case of reception, this variable holds the source node ID given in the MAC Header (MHR).