Bit 5 – TempMeasOgi Temperature
Measurement is Ongoing
Bit 4 – TimeElapsed Timer 4
Elapsed
Timer 4 is used for several
timings (response delay, wait duration, CCA, FL node handling, beam frames and so
on)
Bit 3 – ListDelayOgi Frequently
Listening Delay Ongoing
Bit 2 – RESREQ Response
Required/Expected
Bit 0 – SACK Send
Acknowledge
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.