4.1.1.1.7 Z-Wave Intern Control Variable 3

Name: g_zWaveCr. bInternControl3
Offset: 0x04D6
Reset: 0x00
Property: Read-only

Bit 76543210 
    RoutedCcaRerty[1:0]LearnActiveCbActive 
Access RRRRR 
Reset 00000 

Bit 4 – Routed Routing of Frames Ongoing

Bits 3:2 – CcaRerty[1:0] Clear Channel Assessment Retry Counter

Bit 1 – LearnActive Learn Mode Active (Network Inclusion Process)

Bit 0 – CbActive Continuous Beam Ongoing