4.1.1.1.1 Z-Wave User Control Variable 1

Name: g_zWaveCr. bUserControl1
Offset: 0x04D0
Reset: 0x00
Property: Read/Write

Bit 76543210 
 channel[1:0]SLCBSSCBACKREQLMODERDSD 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:6 – channel[1:0] Z-Wave TX Channel

0 R1 – 868.42 MHz, 9.6 kbit/s, Manchester
1 R2 – 868.4 MHz, 40 kbit/s, NRZ
2 R3 – 869.95 MHz, 100 kbit/s, NRZ
3 rfu

Bit 5 – SLCB Send Long Continuous Beam before TX

Bit 4 – SSCB Send Short Continuous Beam before TX

Bit 3 – ACKREQ Acknowledge Required

Bit 2 – LMODE Z-Wave Listening Mode

ValueDescription
1 FL – Frequently Listening
0 AL – Always Listening

Bit 1 – RD Receive Buffered Data

Writing a logic ‘1’ to this bit starts RF telegram reception in the Polling mode. The bit is automatically cleared after starting the reception.

Bit 0 – SD Send Buffered Data

Writing a logic ‘1’ to this bit starts RF telegram transmission of given data in the given channel. The bit is automatically cleared after starting the transmission.