5.2.3.8 ZDO_IeeeAddrReq_t Structure
Syntax
typedef struct PACK
{
/* NWK address that is used for IEEE address mapping. */
ShortAddr_t nwkAddrOfInterest;
/* Request type for this command:
- SINGLE_RESPONSE_REQUESTTYPE - only the address of the target node is requested
- EXTENDED_RESPONSE_REQUESTTYPE - addresses of target's child nodes are also requested
*/
uint8_t reqType;
/* If the Request type for this
command is Extended response, the
StartIndex provides the starting
index for the requested elements of
the associated devices list.*/
uint8_t startIndex;
} ZDO_IeeeAddrReq_t;Description
A local device sends a ZDO_IEEEAddrReq request to obtain the 64-bit
IEEE address of a remote device using the remote device’s 16-bit address. The
command must use the Unicast mode for destination addressing.