5.2.3.20 ZDO_UnbindInd_t Type Definition
Syntax
typedef ZDO_UnbindReq_t ZDO_UnbindInd_t;
Description
The ZDO_UnbindInd_t type definition declares the ZDO unbind indication parameters structure. For more details on ZDO_UnbindReq declaration, refer to the Zigbee® Specification Revision 22 1.0 (05-3474-22).