5.2.3.3 ZDO_BindInd_t Type Definition
Syntax
typedef ZDO_BindReq_t ZDO_BindInd_t;
Description
The ZDO_BindInd_t type definition declares a structure for the ZDO bind indication parameters. For more details on the ZDO_BindReq declaration, refer to the Zigbee® Specification Revision 22 1.0 (05-3474-22).