5.2.3.17 ZDO_StartNetworkReq_t Structure
Syntax
typedef struct
{
/** \cond SERVICE_FIELDS **/
struct
{
void *next;
/* to be compatible with MAC and SSP service. */
uint8_t requestId;
/* Sequence number to identify request-response pair. */
uint8_t sequenceNumber;
union
{
/* Callback wrapper routine pointer */
void (*callback)(void*);
/* Processing routine pointer to call after required memory will become free */
void (*process)(void*);
} zsi;
} service; //!< Service field for internal use only, should not be touched by user
/** \endcond **/
ZDO_StartNetworkConf_t confirm; //!< Parameters of the confirm being returned in ZDO_StartNetworkConf()
ShortAddr_t parent; //!< Known parent address (0xffff if unknown)
/** The callback function to be called to confirm the request. Must not be set to NULL. */
void (*ZDO_StartNetworkConf)(ZDO_StartNetworkConf_t *conf);
} ZDO_StartNetworkReq_t;Description
The ZDO_StartNetworkReq_t structure describes the parameters of the
ZDO_StartNetworkReq() function.