Jump to main content
        
        
        
        
        
        
        
        
         
        
        
        
        
            
            
            
            
            
            
                
                    
                        
                    
                    
                    
                        
                        
                        
                        
     Features
    
        
            
                - RNWF11PC Low-Power Wi-Fi® Module
 
                - Powered at 3.3V Supply either by
                    Type-C USB as Default Supply (Host PC) or by Host Board using mikroBUS
                    Interface
 
                - Easy and Fast Evaluation with
                    On-Board  USB-to-UART Serial Converter in PC Driven Mode
 
                - Host Companion Mode using mikroBUS Socket
 
                - Exposes ATECC608B Crypto
                    Authentication Trustflex IC through mikroBUS Interface for Secure
                    Applications
 
                - LED for Power Status
                    Indication
 
                - Hardware 3-Wire PTA Interface to
                    Support Wi-Fi and Bluetooth Co-Existance