2 Hardware
This section describes the hardware features of the RNWF11 Add On Board.
Note:
- Using Microchip’s total system solution, which includes complementary devices, software drivers and reference designs, is highly recommended to ensure the proven performance of the RNWF11 Add On Board. For more details, go to support.microchip.com or contact your local Microchip Sales office.
- PTA functionality does not work when using the secondary oscillator.
| S.No. | Designator | Manufacturer Part Number | Description |
|---|---|---|---|
| 1 | U1 | MCP1727T-ADJE/MF | Linear voltage regulator IC positive adjustable 1 output 1.5A 8-DFN (3x3) |
| 2 | U2 | MCP2200-I/MQ | USB bridge, USB to UART USB 2.0 UART interface 20-SOIC |
| 3 | U3 | RNWF11PC-I100 | Wi-Fi® Module |
| 4 | U4 | ATECC608B-MAHDA-S | IC authentication chip 8UDFN |
| 5 | U5 | SST26VF032B-104I/SM | IC Flash 32-MBIT SPI/QUAD 8SOIJ |