37.4.38 I3CxMWS
Note:
- This register follows the definition of GETMXDS CCC Maximum Write Speed Byte format as per the MIPI I3C 1.1.1 Specification. The Controller can read this byte during GETMXDS CCC.
- The I3C module on this device
does not support Format 3 of GETMXDS CCC and does not support an optional
Defining Byte. It is highly recommended for the user to program MWS[3] bit
to
0
. - To guarantee expected behavior, this register should only be written when
the module is disabled (EN =
0
).
Name: | I3CxMWS |
Address: | 0x0AC, 0x0DF |
Maximum Write Speed
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MWS[7:4] | MWS[3] | MWS[2:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 10:4 – MWS[7:4] MIPI Reserved
Bit 3 – MWS[3] Defining Byte Support (2)
Value | Description |
---|---|
1 | This I3C module supports an optional Defining Byte for GETMXDS CCC |
0 | This I3C module does not support an optional Defining Byte for GETMXDS CCC (recommended) |
Bits 2:0 – MWS[2:0] Maximum Sustained Write Speed for Non-CCC Messages
Value | Description |
---|---|
111 | MIPI Reserved |
110 | MIPI Reserved |
101 | MIPI Reserved |
100 | 2 MHz |
011 | 4 MHz |
010 | 6 MHz |
001 | 8 MHz |
000 | FSCL Max |