37.4.42 I3CxBUSCXT

Note:
  1. The Controller determines the value of this register by issuing a SETBUSCON CCC.
Name: I3CxBUSCXT
Address: 0x0B2, 0x0E5

Bit 76543210 
 BUSCXT[7:0] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 

Bits 7:0 – BUSCXT[7:0]  Bus Context

See public registry at www.mipi.org/MIPI_I3C_bus_context_byte_values_public.html

ValueDescription
0xFF–0xC0 Vendor Custom – Available for private, per-vendor use (not tracked by MIPI Alliance)
0xBF–0x80 Other Standards Organizations – Reserved for higher-level protocols defined by other standards developing organizations
0x7F–0x40 Other MIPI Working Groups – Reserved for higher-level protocols defined by other MIPI Alliance specifications
0x3F–0x01 MIPI I3C Specification v1.Y Minor Version
0x00 Reserved
The Controller determines the value of this register by issuing a SETBUSCON CCC.