37.4.28 I3CxPID0

Note:
  1. To guarantee expected behavior, this register should only be written when the module is disabled (EN = 0).
Name: I3CxPID0
Address: 0x0A2, 0x0D5

Provisional ID 0

Bit 76543210 
 PID[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – PID[7:0]  Provisional ID, Vendor-defined

NameDescription
PID32 = 1 The value of this field is determined randomly by the user software
PID32 = 0 Lower 8 bits of 12-bit vendor-specified field. The meaning of this field is left to the vendor to define
To guarantee expected behavior, this register should only be written when the module is disabled (EN Target Enable = 0).