37.4.45 I3CxCLK
Name: | I3CxCLK |
Address: | 0x0B5,0x0E8 |
Clock Input Selection
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CLK[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – CLK[3:0] Clock Input Selection
CLK | Clock Source |
---|---|
1111
| Reserved |
1110
| CLC4_OUT |
1101
| CLC3_OUT |
1100
| CLC2_OUT |
1011
| CLC1_OUT |
1010
| TU16B_OUT |
1001
| TU16A_OUT |
1000
| TMR4_OUT |
0111
| TMR2_OUT |
0110
| TMR0_OUT |
0101
| CLKR |
0100
| EXTOSC |
0011
| MFINTOSC (500 kHz) |
0010
| HFINTOSC |
0001
| FOSC |
0000
| FOSC/4 |