37.4.17 I3CxBAVL

Note:
  1. The value of this register is determined as the number of I3CxCLK clocks corresponding to the Bus Available Condition. An internal counter incremented by the I3CxCLK clock is compared against this value to determine when a Bus Available Condition occurs.
  2. To guarantee expected behavior, this register should only be written when the module is disabled (EN = 0).
Name: I3CxBAVL
Address: 0x094, 0x0C7

Bus Available Condition Threshold

Bit 76543210 
 BAVL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – BAVL[7:0]  Bus Available Condition Threshold

The value of this register is determined as the number of I3CxCLKI3CxCLK clocks corresponding to the Bus Available Condition. An internal counter incremented by the I3CxCLK clock is compared against this value to determine when a Bus Available Condition occurs. To guarantee expected behavior, this register should only be written when the module is disabled (EN Target Enable = 0).