37.4.20 I3CxRETRY

Note:
  1. To guarantee expected behavior, this register should only be written when the module is disabled (EN = 0).
Name: I3CxRETRY
Address: 0x098, 0x0CB

Arbitration Request Retry Limit

Bit 76543210 
 RETRY[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – RETRY[7:0] Arbitration Request Retry Limit

The value of this field is the number of times an Arbitration Request by the Target (like In-Band Interrupt or Hot-Join Request) will be retried before aborting and signaling the corresponding error interrupt flag.

ValueDescription
other Arbitration Request Retry Limit Number
0 Unlimited Arbitration Request Retry Limit
To guarantee expected behavior, this register should only be written when the module is disabled (EN Target Enable = 0).