37.4.34 I3CxBCR
Note:
- This is a hard-coded
read-only bit. This module only supports Target mode, so the BCR[7:6] bits
will always read
0b00
. - This is a hard-coded
read-only bit. This device has other communication peripherals outside of
I3C making it a bridge-capable device, so the BCR4 bit will always read
‘
1
’. - This is a hard-coded
read-only bit. This Target module can be turned off or disabled, so the BCR3
bit will always read ‘
1
’. - This is a hard-coded
read-only bit. This Target module supports In-Band Interrupt requests with
Mandatory Data Byte and additional payload, so both the BCR2 and BCR1 bits
will always read ‘
1
’. Refer to the IBI Payload and Mandatory Data Byte section for details. - Depending on the application requirements by the user, this device can or cannot be speed limited. The user must set BCR0 bit accordingly. Refer to the Speed Limitations section for details.
- When BCR0 =
1
, the Controller is required to query the Target for speed limitation details using the GETMXDS CCC. - This register follows the definition of Bus Characteristics Register format as per the MIPI I3C Basic 1.0 Specification. Refer to the I3C Characteristics Registers section for details.
- To guarantee expected behavior, this register should only be written when
the module is disabled (EN =
0
).
Name: | I3CxBCR |
Address: | 0x0A8, 0x0DB |
Bus Characteristics
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BCR[7:6] | BCR5 | BCR4 | BCR3 | BCR2 | BCR1 | BCR0 | |||
Access | R | R | R | R | R | R | R | R/W | |
Reset | 0 | 0 | 0 | 1 | 1 | 1 | 1 | 0 |
Bits 7:6 – BCR[7:6] Device Role(1)
Value | Description |
---|---|
11 | Reserved by MIPI |
10 | Reserved by MIPI |
01 | I3C Controller |
00 | I3C Target (Always selected) |
Bit 5 – BCR5
MIPI Reserved (Always read as 0
)
Bit 4 – BCR4 Bridge Identifier(2)
Value | Description |
---|---|
1 | Device is a Bridge Device (Always selected) |
0 | Device is not a Bridge Device |
Bit 3 – BCR3 Offline Capable(3)
Value | Description |
---|---|
1 | Device will not always respond to I3C Bus commands (Always selected) |
0 | Device will always respond to I3C Bus commands |
Bit 2 – BCR2 IBI Payload(4)
Value | Description |
---|---|
1 | One (the Mandatory Data Byte) or more bytes follow an accepted IBI (Always selected) |
0 | No data byte follows the accepted IBI |
Bit 1 – BCR1 IBI Request Capable(4)
Value | Description |
---|---|
1 | Device is capable of IBI Request (Always selected) |
0 | Device is not capable of IBI Request |
Bit 0 – BCR0 Maximum Data Speed Limitation(5, 6)
Value | Description |
---|---|
1 | Data speed is limited |
0 | Data speed is not limited |