41.10.4.1 Performance with the Averaging Digital Feature
Averaging is a feature that increases the sample accuracy. ADC automatically computes an average value of multiple consecutive conversions. The numbers of samples to be averaged is specified by the Number-of-Samples-to-be-Collected bit group in the Average Control register (AVGCTRL.SAMPLENUM[3:0]) and the averaged output is available in the Result register (RESULT).
Average Number | Conditions | SNR (dB) | SINAD (dB) | SFDR (dB) | ENOB (bits) |
---|---|---|---|---|---|
1 | In differential mode, 1x gain, VDDANA = 3.0V, VREF = 1.0V, 350kSps at 25°C | 66.0 | 65.0 | 72.8 | 10.5 |
8 | 67.6 | 65.8 | 75.1 | 10.62 | |
32 | 69.7 | 67.1 | 75.3 | 10.85 | |
128 | 70.4 | 67.5 | 75.5 | 10.91 |