8.5 Peripheral Bus A Address Map

Table 8-5. Peripheral Bus A Address Map
Peripheral Bus A Address Map
Peripheral on APB Start Address End Address
DSU 0x4400_0000 0x4400_1FFF
FCR 0x4400_2000 0x4400_3FFF
FCW 0x4400_4000 0x4400_5FFF
PM 0x4400_6000 0x4400_FFFF
SUPC 0x4400_8000 0x4401_1FFF
RSTC 0x4400_A000 0x4401_FFFF
OSCCTRL 0x4400_C000 0x4402_1FFF
OSC32KCTRL 0x4400_E000 0x4402_FFFF
GCLK 0x4401_0000 0x4403_1FFF
MCLK 0x4401_2000 0x4403_FFFF
FREQM 0x4401_4000 0x4404_1FFF
WDT 0x4401_6000 0x4404_3FFF
RTC 0x4401_8000 0x4404_FFFF
EIC 0x4401_A000 0x4405_1FFF
PAC 0x4401_C000 0x4405_3FFF
TRAM 0x4401_E000 0x4405_FFFF