8.4 External RAM Address Space

Table 8-4. External RAM Address Space
Start Adress End Address Size Device Configuration: IDAU
Ext. RAM Space 2 MB Flash, 512 KB RAM 1 MB Flash, 256 KB RAM 512 KB Flash, 128 KB RAM Disabled Enabled ID
0x6000_0000 0x60FF_FFFF 16MB EBI (CS0) MR_EXEMPT MR_SECnNONSEC_L 20
0x6100_0000 0x61FF_FFFF 16MB EBI (CS1) MR_EXEMPT MR_SECnNONSEC_L 21
0x6200_0000 0x62FF_FFFF 16MB EBI (CS2) MR_EXEMPT MR_SECnNONSEC_L 22
0x6300_0000 0x63FF_FFFF 16MB EBI (CS3) MR_EXEMPT MR_SECnNONSEC_L 23
0x6400_0000 0x9FFF_FFFF RSVD RSVD INVALID INVALID 0