8.2 SRAM Address Space

Table 8-2. SRAM Address Space
Start Adress End Address Size Device Configuration: IDAU
SRAM Address Space 2 MB Flash, 512 KB RAM 1 MB Flash, 256 KB RAM 512 KB Flash, 128 KB RAM Disabled Enabled ID
0x2000_0000 0x2000_7FFF 32KB FLEXRAM EXEMPT MR_SEC_NONSEC_W 13/14
0x2000_8000 0x2000_FFFF 32KB FLEXRAM
0x2001_0000 0x2001_FFFF 64KB FLEXRAM
0x2002_0000 0x2003_FFFF 128KB FLEXRAM RSVD
0x2004_0000 0x2007_FFFF 256KB FLEXRAM RSVD
0x2008_0000 0x3FFF_FFFF RSVD RSVD INVALID INVALID 0