8.6 Peripheral Bus B Address Map

Table 8-6. Peripheral Bus B Address Map
Peripheral Bus B Address Map
Peripheral on APB Start Address End Address
PORT 0x4480_0000 0x4480_1FFF
DMA0 0x4480_2000 0x4480_FFFF
DMA1 0x4480_4000 0x4481_1FFF
HMATRIX 0x4480_6000 0x4481_FFFF
CMCC 0x4480_8000 0x4482_1FFF
PRM 0x4480_A000 0x4482_3FFF
IDAU 0x4480_C000 0x4482_7FFF
EVSYS 0x4480_E000 0x4483_FFFF
SERCOM0 0x4481_0000 0x4484_1FFF
SERCOM1 0x4481_2000 0x4484_FFFF
SERCOM2 0x4481_4000 0x4485_1FFF
SERCOM3 0x4481_6000 0x4485_FFFF
TCC0 0x4481_8000 0x4486_1FFF
TCC1 0x4481_A000 0x4486_FFFF
TCC2 0x4481_C000 0x4487_1FFF
TCC3 0x4481_E000 0x448E_FFFF