8.7 Peripheral Bus C Address Map

Table 8-7. Peripheral Bus C Address Map
Peripheral Bus C Address Map
Peripheral on APB Start Address End Address
SERCOM4 0x4500_0000 0x4500_1FFF
SERCOM5 0x4500_2000 0x4500_3FFF
SERCOM6 0x4500_4000 0x4500_5FFF
SERCOM7 0x4500_6000 0x4500_FFFF
TCC4 0x4500_8000 0x4501_1FFF
TCC5 0x4500_A000 0x4501_3FFF
TCC6 0x4500_C000 0x4501_5FFF
TCC7 0x4500_E000 0x4501_FFFF
ADC 0x4501_0000 0x4502_FFFF
AC 0x4501_2000 0x4503_1FFF
PTC 0x4501_4000 0x4505_FFFF
I2S 0x4501_6000 0x4506_1FFF
PCC 0x4501_8000 0x4506_3FFF
CCL 0x4501_A000 0x4506_FFFF
PDEC 0x4501_C000 0x4507_1FFF
CAN0 0x4501_E000 0x450F_FFFF
CAN1 0x4502_0000 0x4502_1FFF
ETH 0x4502_2000 0x4502_3FFF
TRNG 0x4502_4000 0x4502_5FFF
SDMMC0 0x4502_6000 0x4502_7FFF
SDMMC1 0x4502_8000 0x4502_9FFF
USBHS 0x4502_A000 0x4502_BFFF
EBI 0x4502_C000 0x4502_CFFF