8.3 Peripheral Address Space

Table 8-3. Peripheral Address Space
Start Address End Address Size Device Configuration: IDAU
Peripheral Address Space 2 MB Flash, 512 KB RAM 1 MB Flash, 256 KB RAM 512 KB Flash, 128 KB RAM Disabled Enabled ID
0x4000_0000 0x43FF_FFFF RSVD RSVD INVALID INVALID 0
0x4400_0000 0x4403_FFFF 256KB APB A MR_EXEMPT MR_EXEMPT 15
0x4404_0000 0x447F_FFFF RSVD RSVD INVALID INVALID 0
0x4480_0000 0x4483_FFFF 256KB APB B MR_EXEMPT MR_EXEMPT 16
0x4484_0000 0x44FF_FFFF RSVD RSVD INVALID INVALID 0
0x4500_0000 0x4503_FFFF 256KB APB C MR_EXEMPT MR_EXEMPT 17
0x4580_0000 0x45FF_FFFF RSVD RSVD INVALID INVALID 0
0x4600_0000 0x4600_0FFF 8KB USBHS EXEMPT MR_SECnNONSEC 18
0x4600_1000 0x47FF_FFFF RSVD RSVD INVALID INVALID 0
0x4800_0000 0x4800_03FF 1KB HSM MAILBOX EXEMPT MR_SECnNONSEC 19
0x4800_0400 0x5FFF_FFFF RSVD RSVD INVALID INVALID 0