48.6.4 Interrupt Flag Status and Clear
- Access to this register is limited to 32-bit width. Byte level access is not allowed.
- Reserved bits must always be written as ‘0’.
- Interrupt flags must be cleared and then read back to confirm they are cleared before exiting the ISR to avoid double interrupts.
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | INTFLAG |
Offset: | 0x0C |
Reset: | 0x00000000 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DRP | ERR | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit 1 – DRP Data Remanence Prevention Complete Interrupt
This flag is set when the data remanence prevention routine has completed, and an interrupt request will be generated if INTENSET.DRP bit (INTENSET <1>) is set to '1'.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the data remanence prevention complete interrupt flag.
Bit 0 – ERR TRAM Read Error Interrupt
This flag is set when an error is detected in the TRAM readout, and an interrupt request will be generated if INTENSET.ERR bit (INTENSET <0>) is set to '1'.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the TRAM read error interrupt flag.