48.6.2 Interrupt Enable Clear

Note:
  1. Access to this register is limited to 32-bit width. Byte level access is not allowed.
  2. Reserved bits must always be written as ‘0’.
Table 48-2. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: INTENCLR
Offset: 0x04
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       DRPERR 
Access R/WR/W 
Reset 00 

Bit 1 – DRP Data Remanence Prevention Complete Interrupt Enable

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Data Remanence Prevention Complete Interrupt Enable bit, which disables the data remanence prevention complete interrupt. Reading this bit provides the following information.

ValueDescription
0 Data remanence prevention complete interrupt is disabled.
1 Data remanence prevention complete interrupt is enabled.

Bit 0 – ERR TRAM Read Error Interrupt Enable

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the TRAM Read Error Interrupt Enable bit, which disables the TRAM read error interrupt. Reading this bit provides the following information.

ValueDescription
0 TRAM read error interrupt is disabled.
1 TRAM read error interrupt is enabled.