48.6.5 Status

Note: Access to this register is limited to 32-bit width. Byte level access is not allowed.
Table 48-5. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: STATUS
Offset: 0x10
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       DRPRAMINV 
Access RR 
Reset 00 

Bit 1 – DRP Data Remanence Prevention Routine

This bit provides the status of the data remanence prevention routine.

ValueDescription
0 The data remanence prevention routine is not running.
1 The data remanence prevention routine is running.

Bit 0 – RAMINV RAM Inversion Bit

This bit provides the status of the TRAM bit values inversion function.

ValueDescription
0 The TRAM physical bit information is normal.
1 The TRAM physical bit information is inverted.