48.6.7 Data Scramble Control

Note:
  1. Access to this register is limited to 32-bit width. Byte level access is not allowed.
  2. Reserved bits must always be written as '0'.
Table 48-7. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: DSCC
Offset: 0x18
Reset: 0x00000000
Property: PAC Write-Protected, Enable-Protected

Bit 3130292827262524 
 DSCEN DSCKEY[29:24] 
Access R/WWWWWWW 
Reset 0000000 
Bit 2322212019181716 
 DSCKEY[23:16] 
Access WWWWWWWW 
Reset 00000000 
Bit 15141312111098 
 DSCKEY[15:8] 
Access WWWWWWWW 
Reset 00000000 
Bit 76543210 
 DSCKEY[7:0] 
Access WWWWWWWW 
Reset 00000000 

Bit 31 – DSCEN Data Scramble Enable

Writing '1' to this bit enables the TRAM scrambling function. Reading this bit provides the following information:

ValueDescription
0 TRAM scrambling function is disabled
1 TRAM scrambling function is enabled

Bits 29:0 – DSCKEY[29:0] Data Scramble Key

The key value used for address and data scrambling and descrambling. Any value written to this field is XOR’ed with the previous data. Writing ‘1’ to CTRLA.SWRST bit (CTRLA <0>) will reset this field to 0. These bits will always return ‘0’ when read.