29.7.3 Non-Maskable Interrupt Flag Status and Clear

Note: Access to this register is limited to 32-bit width. Byte level access is not allowed.
Table 29-5. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: NMIFLAG
Offset: 0x2
Reset: 0x00
Property: -

Bit 76543210 
        NMI 
Access R/W 
Reset 0 

Bit 0 – NMI Non-Maskable Interrupt

This flag is cleared by writing a '1' to it.

This flag is set when the NMI pin matches the NMI sense configuration and will generate an interrupt request.

Writing a '0' to this bit has no effect.