29.7.15 Security Attribution Check

This register allows the user to select one or more external pins to check their security attribution as non-secured.
Table 29-17. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: NSCHK
Offset: 0x3C
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
 NMI        
Access R/W 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 EXTINT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 EXTINT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – NMI Non-Maskable Interrupt Security Attribution Check

This bit selects the Non-Maskable Interrupt pin for security attribution check. If the NMI bit in NONSECNMI is set to the opposite value, then the NSCHK interrupt flag will be set.

ValueDescription
0 0-to-1 transition will be detected on corresponding NONSEC bit.
1 1-to-0 transition will be detected on corresponding NONSEC bit.

Bits 15:0 – EXTINT[15:0] External Interrupts Security Attribution Check

These bits select the individual pins for security attribution check. If any pin selected in NSCHK has the corresponding bit in NONSEC set to the opposite value, then the NSCHK interrupt flag will be set.

ValueDescription
0 0-to-1 transition will be detected on corresponding NONSEC bit.
1 1-to-0 transition will be detected on corresponding NONSEC bit.