30.2.6 Row Write Flow

Row writes of Flash do not use data already stored in the FCW’s registers. Instead the data is read directly from data RAM using the AHB bus matrix. This is shown in the following figure.

Figure 30-5. Row Write System Diagram