30.2.2 Peripheral Dependencies
Peripheral Name | Base Address | NVIC IRQ Index:Source | MCLK AHBx/APBx Clock Enable Mask Bit |
PAC Peripheral ID
(PAC.WRCTRL.PERIDx) |
Power Domain |
---|---|---|---|---|---|
FCW | 0x4400_4000 | 2 : MAIN | AHB : MCLK.CLKMSK0[5] APB : MCLK.CLKMSK1[2] |
2 | VDDREG |