30.2.17 Support for Boot Code
The NVM Controller supports:
- Dual Boot regions together with an automated means to select the Lower Boot area out of reset
- A Single Boot region using up to the maximum number of Boot pages available
- A Secure Boot page within each Boot region in both Single and Dual Boot modes